9000 DTI/DTS series: for basic applications.

  • DTI: Partially recessed cooling units mounted on the side or in the door of the enclosure.
  • DTS: Cooling units mounted on the side or in the door of the enclosure. 
  • Cooling units in proven industrial version.
  • Previous series to the latest 6000 units.
  • Technically simple version with inexpensive standard controller.
Results 2/2
Type Cooling performance Dimensions (HxWxD) Rated voltage cURus EAC CE UKCA
DTI 9031 510 W 562 x 310 x 212/212/353 mm 230 V
DTS 9031 565 x 310 x 212/212/353 mm
DTI 9041 870 W 599 x 380 x 231/231/363 mm 230 V
DTS 9041 604 x 380 x 231/231/363 mm
available in preparation optional