PMF-LED-HI

LED multifunction light, 24 V DC

Multifunction light with most modern, ultra bright LED technology

  • with 315 cd flash brightness for large areas and outdoors
  • highly insensitive to vibration with an service life exceeding 50,000 hrs
  • 3 different signaling modi selectable:
    • blinking light, highly efficient for permanent warning
    • flashing light, brighter than comparable xenon flashing light
    • rotating beacon effect, without susceptible mechanics
  • extremely low power consumption
  • as standard with inrush current limitation and flexible wide range power supplies
  • long-life and energy saving replacement for conventional rotating mirror lights
  • other versions available for safety-relevant applications (SIL / PL) or for ambient temperatures up to 70 ° C
  • automatic brightness adjustment to ambient light (day / night switching) can be activated to prevent glare
  • up to 2 out of 4 quadrants can be switched off, energy-saving and for directional signaling
  • can be operated directly via 24 V transistor PLC output, no additional relay control necessary

operating temperatur

protection system

day/night switching

inrush current limitation

EurAsian Conformity

Pfannenberg 3D 覆盖范围

Size of visual coverage (A x B x C in meter)

指示 警告 警报
红色
绿色
琥珀色
蓝色
无色
要显示其他值,请单击 CLEAR SELECTION(清除选择)字段。现在选择所需的镜头颜色或警报级别。

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

技术数据

Electrical dataPMF LED-HI
Rated voltage12/24V DC
Operating range10 - 30 V DC
Current consumption (@ 1 Hz flash)max 0.30 A

Choose a lens in one of the following colours: amber, red, green, blue, clear.

Further technical details can be found in the Download section on this page

下载

描述 类型 大小
Conformity_CE_085506680_Rev03_Mar24_PMF-LED-HI_-x.pdf pdf 53 KB Download
Conformity_UKCA_085507043_Rev01_Mar24_PMF-LED-HI_-x.pdf pdf 35 KB Download
MANUAL PMF-LED-HI pdf 900 KB Download
Manual_085501101d_fr-it-ru.pdf pdf 1.3 MB Download
描述 語言 类型 大小 下载

Product sheet

  • 英语
pdf 470 KB 下载

3D-model bracket mounting (IGS)

  • 英语
zip 320 KB 下载

3D-model direct mounting (IGS)

  • 英语
zip 450 KB 下载

3D-model bracket mounting (SAT)

  • 英语
zip 260 KB 下载

3D-model direct mounting (SAT)

  • 英语
zip 370 KB 下载

3D-model bracket mounting (STEP)

  • 英语
zip 180 KB 下载

EPLAN macro EDZ

zip 1.6 MB 下载

3D-model direct mounting (STEP)

  • 英语
zip 240 KB 下载

Declaration of conformity

  • 英语
  • 德语
pdf 71 KB 下载

EAC certificate

  • 俄语
pdf 300 KB 下载

MultiCAD-Data

订购信息

Ordering detailsPMF LED-Hidirect mountingbracket mounting
Lens colourRated voltage12/24 V DC
amberArticle number2115563400621155634007
redArticle number2115563500621155635007

选配件 / 配件