ABL/ABS LED-Hi

Multifunctional LED light

Extreme bright 75 cd LED light with large signaling effect, brightness adjustable

  • fully compatible with the established ABL/ABS xenon flashing light 
  • metal housing – designed for tough requirements under industrial conditions
  • suitable for indoor and outdoor use
  • extremely insensitive to shock and vibration
  • internally and externally (DC) selectable operating mode as standard
  • 3 different signal options can be selected: 1) continuous light 2) blinking light 3) flashing light
  • 24 V DC devices as standard equipped with inrush current limitation
  • inexpensive and flexible; wide range power supplies as standard, even for high DC voltages applicable (90–253 V DC)
  • optional with protective cage 

protection system

operating temperature

connector (optionally)

EurAsian Conformity

warranty

Pfannenberg 3D 覆盖范围

Size of visual coverage (A x B x C in meter)

指示 警告 警报
红色
黄色
要显示其他值,请单击 CLEAR SELECTION(清除选择)字段。现在选择所需的镜头颜色或警报级别。

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

技术数据

Electrical data ABL LED-HI ABS LED-Hi
Rated voltage 115/230 V AC/DC 24/48 V DC
Rated frequency 50/60 Hz
Operating range 90–253 V 11–60 V
Nominal current consumption 50 mA @ 230 V AC 165 mA @ 24 V DC

下载

描述 类型 大小
Conformity_CE_085506685_Rev05_Mar24_Quadro_ABS(L)_LED_HI.pdf pdf 41 KB Download
Conformity_UKCA_085507041_Rev01_Mar24_Quadro_ABS(L)_LED_H.pdf pdf 30 KB Download
Manual ABL LED HI pdf 950 KB Download
描述 語言 类型 大小 下载

Product sheet

  • 英语
pdf 340 KB 下载

Declaration of conformity

  • 英语
  • 德语
pdf 58 KB 下载

EAC certificate

  • 俄语
pdf 300 KB 下载

EAC 043/2017

fire alarm

  • 俄语
pdf 1.0 MB 下载

EPLAN macro EDZ

  • 英语
zip 730 KB 下载

MultiCAD-Data

订购信息

Ordering details   ABL LED-HI ABS LED-Hi
Lens colour Rated voltage 115/230 V AC/DC 24 / 48 V DC
yellow Article number 21118643000 21118633000
amber Article number 21118644000 21118634000
red Article number 21118645000 21118635000

选配件 / 配件

产品优点

  1. 1

    Extreme bright

    Powerful 75 cd LED light with high signaling effect.

  2. 2

    Robust and reliable

    Sturdy metal housing made from resistant anodised aluminium inclusive metal mounting bracket. Optional with metal protective cage.

  3. 3

    Versatile applications

    3 selectable operating modes as standard. Continuous-, Blinking-, Flashing light in only one device. Brightness adjustable.

  4. 4

    Inexpensive and flexible

    Wide range power supplies as standard for simple and easy worldwide usage.

  5. 5

    Exceptional insensitive

    Resistant to  shock and vibrations for any indoor and outdoor application.

  6. 6

    Safe operation

    24 V DC device as standard with inrush current limitation