Size of visual coverage (A x B x C in meter)
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
Extreme bright 75 cd LED light with large signaling effect, brightness adjustable
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Electrical data | ABL LED-HI | ABS LED-Hi |
|---|---|---|
| Rated voltage | 115/230 V AC/DC | 24/48 V DC |
| Rated frequency | 50/60 Hz | – |
| Operating range | 90–253 V | 11–60 V |
| Nominal current consumption | 50 mA @ 230 V AC | 165 mA @ 24 V DC |
Click here for guidance on configuring and using the CAD data.
| Ordering details | ABL LED-HI | ABS LED-Hi | |
|---|---|---|---|
| Lens colour | Rated voltage | 115/230 V AC/DC | 24 / 48 V DC |
| yellow | Article number | 21118643000 | 21118633000 |
| amber | Article number | 21118644000 | 21118634000 |
| red | Article number | 21118645000 | 21118635000 |
Powerful 75 cd LED light with high signaling effect.
Sturdy metal housing made from resistant anodised aluminium inclusive metal mounting bracket. Optional with metal protective cage.
3 selectable operating modes as standard. Continuous-, Blinking-, Flashing light in only one device. Brightness adjustable.
Wide range power supplies as standard for simple and easy worldwide usage.
Resistant to shock and vibrations for any indoor and outdoor application.
24 V DC device as standard with inrush current limitation