| Electrical data | Quadro R | Quadro R-ST | Quadro A-DMX | |
|---|---|---|---|---|
| Rated voltage | 230 V AC | 230 V AC | 230 V AC | |
| Rated frequency | 50/60 Hz | 50/60 Hz | 50/60 Hz | |
| Operating range | 195–253 V | 195–253 V | 195–253 V | |
| Nominal current consumption | 85 mA | 85 mA | 280 mA @ 1 Hz | |
| Initial current limited to | <1 A | <1 A | <1 A | |
Further technical details and dimensions can be found in the download section on this page under product sheet.