Hygrostats, single and combined

Hygrostats switch on heaters or filterfans when a preset relative humidity is exceeded. Combined Hygrostats/Thermostats ensure temperature inside the control cabinet is always correct and condensation build-up is prevented.

Results 1/1
Type Dimensions (HxWxD) Rated voltage cURus EAC CE
FLZ 600 64 x 37 x 46 mm AC / DC
FLZ 610 80,5 x 59 x 38 mm
available in preparation optional reliable, fast delivery time