Intense signal towers.
Our signal towers are available as LED continuous and blinking as well as XENON flashing lights in IP 54 or IP 65 versions. Further function modules for safety-relevant applications and audible signals are also available. In addition to the obligatory CE certification, the series also has UL and EAC approvals.
Click here and design your individual Intense BR 50 with the help of our Configurator.
| Type | Dimensions (HxWxD) | Protection system | UL | CE | EAC | UKCA | |
|---|---|---|---|---|---|---|---|
|
BAR S IO-Link / BAR S | max. 20 x 160 x 24 mm | IP54 / NEMA 3 | ||||
|
BAR M IO-Link / BAR M | max. 20 x 316 x 24 mm | IP54 / NEMA 3 | ||||
|
DOME 50 IO-Link / DOME 50 | mount. visible: 37 X Ø 52 mm | IP67 / NEMA 4 | ||||
|
BR 50 | Ø 54 mm | IP54 (IP65) |
available
in preparation
optional
Approvals may differ for some product variations or combinations. Please contact us.