EB 2.0 6.5–22 kW.
- New EB 2.0 series with a clearly simplified selection of suitable devices.
- 4 standard configurations.
- 7 performance classes.
- Wide range of application possibilities.
- Innovative products and high quality components ensure maximum performance and energy efficiency.
Type | Cooling performance | Dimensions (HxWxD) | Rated voltage | UL 508A | EAC | CE | UKCA | |
---|---|---|---|---|---|---|---|---|
![]() |
EB 65 WT | 6.5 kW | 1225 x 600 x 760 mm | 400 V 3 ~ / 460 V 3 ~ | ||||
EB 80 WT | 8.0 kW | |||||||
EB 95 WT | 9.5 kW | |||||||
![]() |
EB 140 WT | 14.0 kW | 1400 x 855 x 800 mm | 400 V 3 ~ / 460 V 3 ~ | ||||
EB 160 WT | 16.0 kW | |||||||
![]() |
EB 180 WT | 18.0 kW | 1400 x 855 x 800 mm | 400 V 3 ~ / 460 V 3 ~ | ||||
EB 220 WT | 22.0 kW |
available
in preparation
optional