Overview LED lights

Results 10/10
Type Dimensions (HxWxD) Light intensity Max. signal reception range Protection system Max. sound pressure level EAC UL
PMF LED-Hi
24V DC
DM: 185 x Ø 177
BM: 170.5 x Ø 130 mm
315 cd 411 m IP 55
PMF-LED Flex
230V AC/DC
DM: 185 x Ø 177
BM: 170.5 x Ø 130 mm
27 cd 120 m IP 55 -
ABL/ABS LED-Hi WB: 242 x Ø 80 mm 75 cd 201 m IP 54
Quadro LED-HI 130 x 130 x 130 mm 75 cd 201 m IP 66 | IP 67 | IK08
PY L-S /
PY L-S-RGB
86 x 110 x 81 mm mm 76 cd 202 m IP66
NEMA TYPE 4/4X
IK08
PY L-S-TL/TLA 345 x 110 x 81 mm 76 cd 202 m IP66
NEMA TYPE 4/4X
IK 08
105 dB (A)
Quadro-LED-TL 396 x 130 x 130 mm 75 cd 201 m IP 66
IK08
P 450 TLA 177 x Ø 140 mm 125 cd 259 m IP 65
P 350 TLA 140 x Ø 100 mm
PD 2100-LED 128 x 166,2 x 111,2 mm 5 cd 52 m IP 55 -
P 22 D 52 x Ø 29 mm IP 65 -
P 22 DFS
available in preparation optional

Approvals may differ for some product variations or combinations. Please contact us.