Electrical data | P 450 / 350 TLA | ||
---|---|---|---|
Rated voltage | 115/230 V AC/DC | 12/24 V DC | |
Operating range | 48–260 V | 10–14 V/16-33 V | |
Nominal current consumption | 90 mA@230V AC | 180 mA@24 V DC |
Choose one of the following lens colours: amber, red, green.
Further technical details can be found in the Download section on this page.