Overview safety-related lights
| Type | Dimensions (HxWxD) | Light intensity | Max. signal reception range | Protection system | EAC | CE | UKCA | |
|---|---|---|---|---|---|---|---|---|
|
PMF LED-HI-SIL | Direct mounting: 185 x Ø 177Bracket mounting: 170.5 x Ø 130 mm | 315 cd | 411 m | IP 55 | |||
|
Quadro F12-SIL | 130 x 130 x 130 mm | 225 cd | 348 m | IP 66 IP 67IK 08 | |||
|
PMF 2015-SIL | Direct mounting: 185 x Ø 177Bracket mounting: 170.5 x Ø 130 mm | 225 cd | 348 m | IP 55 |
available
in preparation
optional
Approvals may differ for some product variations or combinations. Please contact us.