PY L-S-TL

PYRA® compact LED traffic lights

Combine it as you need it! PYRA® compact LED traffic lights can be chosen pre-assembled or you can compose it due to your needs. Select between a 2 or 3-stages traffic light only or combine it additionally with a PA1 sounder.

  • Selectable combination - Flexible and easy! Feel free to compose your traffic light as you wish! The prewired base can be complemented with several stages of LEDs plus a sounder.
  • Selectable signaling modes - No matter which signaling mode is required - you are able to choose the one that fits to your needs.
    • continuous steady on light (permanent warning or indication)
    • blinking light (highly efficient for permanent warning)
    • flashing light (higher perceptibility in alarm conditions)
  • Selectable blink & flash frequencies - Adaptable to all your applications - select the frequency your gadget requires and boost the perceptibility.
  • Multi-voltage-power supply - Plug and play - made to connect with different voltages. No need to stock various units - PYRA® LED adapts to most machines and applications no matter the voltage!
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

warranty

protection system

NEMA 4/4X

impact-proof housing

brightness adjustable

operating temperature

EurAsian Conformity

UL approved

connector (optionally)

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter) single colour LED

Indicate Warning Alert
red
yellow
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Size of acoustical coverage (A x B x C in meter)

80 dB (A) 85 dB (A) 90 dB (A)
Coverage area with DIN tone and required sound levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPY L-S-TL
Rated voltage115/230 V AC24 V AC12-48 V DC
Rated frequency50/60 Hz50/60 Hz-
Operating range90–265 V21.6-26.4 V10–60 V
Rated current consumption (max/stage)36 mA @ 230 V AC167 mA @ 24 V AC120 mA @ 24 V DC
Electrical dataPY L-S-TLA
Rated voltage230 V AC12-48 V DC
Rated frequency50/60 Hz-
Operating range95–253 V10-57 V
Rated current consumption (max/stage)36 mA @ 230 V AC120 mA @ 24 V DC

Downloads

Description Type Size
Conformity_CE_085506679_Rev03_Mar24_PY L-x.pdf pdf 35 KB Download
Conformity_UKCA_085507032_Rev01_Mar24_PY L-x.pdf pdf 26 KB Download
QUICK GUIDE PY L-S-TL pdf 1.2 MB Download
MANUAL PY L-S-TL pdf 2.8 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 650 KB Download

Order options: How to configurate PY L-S-TL

  • English
pdf 980 KB Download

PY TL-2 3D-Models (IGS, SAT, STEP)

2 lights, no sounder

  • English
zip 7.4 MB Download

PY TL-3 3D-Models (IGS, SAT, STEP)

3 lights, no sounder

  • English
zip 8.6 MB Download

PY TLA-3 3D-Models (IGS, SAT, STEP)

2 lights, 1 sounder

  • English
zip 8.6 MB Download

PY TLA-4 3D-Models (IGS, SAT, STEP)

3 lights, 1 sounder

  • English
zip 10 MB Download

EAC certificate

  • Russian
pdf 300 KB Download

UL certificate

  • English
pdf 190 KB Download

EPLAN macro EDZ

  • English
zip 2.9 MB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Option 1 - Fully assembled traffic lights

Choose a fully assembled traffic light. All you have to do is to select the combination you require. You can choose between traffic lights with two or three different colours.

If you need a more flexible solution and you would like to assemble it individually due to your needs, so please have a look at Option 2 below.

Ordering detailsPY L-TL (fully assembled traffic lights with grey bases)
Lens coloursRated voltage115/230 V AC; 120 V DC12-48 V DC
red-greenArticle number2151464205521514812055
red-yellow-greenArticle number2151464305521514813055

Option 2 - Individually composed traffic lights with or without sounder

Assemble your traffic lights due to your needs.

Step 1: The pre-assembled base is needed to assemble your individual traffic light. Please choose the number of stages - you can select between 2, 3 or 4 stages.

Step 2: Choose your inserts. You can select between different light colours and a sounder. Please note that the number of stages chosen above is at the same time the number of inserts that can be assembled.

Ordering detailsPY L-S-TL (pre-assembled grey base parts) and PY-TL (light/sounder inserts for selectable combination)
Step 1 - Please choose the base element with the required number of stages:
Pre-assembled base parts2-stages3-stages4-stages
Article numbers215140020552151400305521514004055
Step 2 - Select the light and/or sounder inserts (choose all with the same power supply):
Light/sounder insertsRated voltage115/230 V AC; 120V DC12-48 V DC
yellowArticle number2151664300021516813000
redArticle number2151664500021516815000
greenArticle number2151664600021516816000
sounder, greyArticle number21517100055 (230V AC only)21517810055

Options / Accessories