PMF-LED-HI

LED multifunction light, 24 V DC

Multifunction light with most modern, ultra bright LED technology

  • with 315 cd flash brightness for large areas and outdoors
  • highly insensitive to vibration with an service life exceeding 50,000 hrs
  • 3 different signaling modi selectable:
    • blinking light, highly efficient for permanent warning
    • flashing light, brighter than comparable xenon flashing light
    • rotating beacon effect, without susceptible mechanics
  • extremely low power consumption
  • as standard with inrush current limitation and flexible wide range power supplies
  • long-life and energy saving replacement for conventional rotating mirror lights
  • other versions available for safety-relevant applications (SIL / PL) or for ambient temperatures up to 70 ° C
  • automatic brightness adjustment to ambient light (day / night switching) can be activated to prevent glare
  • up to 2 out of 4 quadrants can be switched off, energy-saving and for directional signaling
  • can be operated directly via 24 V transistor PLC output, no additional relay control necessary
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

operating temperatur

protection system

day/night switching

inrush current limitation

EurAsian Conformity

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPMF LED-HI
Rated voltage12/24V DC
Operating range10 - 30 V DC
Current consumption (@ 1 Hz flash)max 0.30 A

Choose a lens in one of the following colours: amber, red, green, blue, clear.

Further technical details can be found in the Download section on this page

Downloads

Description Type Size
Conformity_CE_085506680_Rev03_Mar24_PMF-LED-HI_-x.pdf pdf 53 KB Download
Conformity_UKCA_085507043_Rev01_Mar24_PMF-LED-HI_-x.pdf pdf 35 KB Download
MANUAL PMF-LED-HI pdf 970 KB Download
Manual_085501101d_fr-it-ru.pdf pdf 1.3 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 470 KB Download

3D-model bracket mounting (IGS)

  • English
zip 320 KB Download

3D-model direct mounting (IGS)

  • English
zip 450 KB Download

3D-model bracket mounting (SAT)

  • English
zip 260 KB Download

3D-model direct mounting (SAT)

  • English
zip 370 KB Download

3D-model bracket mounting (STEP)

  • English
zip 180 KB Download

EPLAN macro EDZ

zip 1.6 MB Download

3D-model direct mounting (STEP)

  • English
zip 240 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

MultiCAD-Data

Ordering details

Ordering detailsPMF LED-Hidirect mountingbracket mounting
Lens colourRated voltage12/24 V DC
amberArticle number2115563400621155634007
redArticle number2115563500621155635007

Options / Accessories