ABL/ABS LED-Hi

Multifunctional LED light

Extreme bright 75 cd LED light with large signaling effect, brightness adjustable

  • fully compatible with the established ABL/ABS xenon flashing light 
  • metal housing – designed for tough requirements under industrial conditions
  • suitable for indoor and outdoor use
  • extremely insensitive to shock and vibration
  • internally and externally (DC) selectable operating mode as standard
  • 3 different signal options can be selected: 1) continuous light 2) blinking light 3) flashing light
  • 24 V DC devices as standard equipped with inrush current limitation
  • inexpensive and flexible; wide range power supplies as standard, even for high DC voltages applicable (90–253 V DC)
  • optional with protective cage 
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

operating temperature

connector (optionally)

EurAsian Conformity

warranty

Copertura 3D Pfannenberg

Size of visual coverage (A x B x C in meter)

Indicazione Allerta Allarme
rosso
giallo
Per visualizzare altri valori fare clic sul campo CANCELLA SELEZIONE. Selezionare ora i colori della calotta o i livelli di allarme desiderati.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Dati tecnici

Electrical data ABL LED-HI ABS LED-Hi
Rated voltage 115/230 V AC/DC 24/48 V DC
Rated frequency 50/60 Hz –
Operating range 90–253 V 11–60 V
Nominal current consumption 50 mA @ 230 V AC 165 mA @ 24 V DC

Download

Descrizione Tipo Dimensione
Conformity_CE_085506685_Rev05_Mar24_Quadro_ABS(L)_LED_HI.pdf pdf 41 KB Download
Conformity_UKCA_085507041_Rev01_Mar24_Quadro_ABS(L)_LED_H.pdf pdf 30 KB Download
Manual ABL LED HI pdf 2,1 MB Download
Descrizione Lingua Tipo Dimensione Download

Product sheet

  • inglese
pdf 340 KB Download

EAC certificate

  • russo
pdf 300 KB Download

EAC 043/2017

fire alarm

  • russo
pdf 1,0 MB Download

EPLAN macro EDZ

  • inglese
zip 730 KB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Dati per l’ordine

Ordering details   ABL LED-HI ABS LED-Hi
Lens colour Rated voltage 115/230 V AC/DC 24 / 48 V DC
yellow Article number 21118643000 21118633000
amber Article number 21118644000 21118634000
red Article number 21118645000 21118635000

Opzioni / accessori

Benefici del prodotto

  1. 1

    Extreme bright

    Powerful 75 cd LED light with high signaling effect.

  2. 2

    Robust and reliable

    Sturdy metal housing made from resistant anodised aluminium inclusive metal mounting bracket. Optional with metal protective cage.

  3. 3

    Versatile applications

    3 selectable operating modes as standard. Continuous-, Blinking-, Flashing light in only one device. Brightness adjustable.

  4. 4

    Inexpensive and flexible

    Wide range power supplies as standard for simple and easy worldwide usage.

  5. 5

    Exceptional insensitive

    Resistant to  shock and vibrations for any indoor and outdoor application.

  6. 6

    Safe operation

    24 V DC device as standard with inrush current limitation