PTF 61.000

Filterfans for roof mounting
  • airflow rate up to 1000 m³/h
  • cut-out compatible to PTF 60.500 and PTF 60.700
  • degrees of protection IP 33 and IP 54
  • optimum passage of air and even temperature distribution (natural air convection is supported)
  • toolless mounting, patented quick fastening System
  • UR and UL approval

protection system

tool-less mounting

UL listed for Canada and US

UL recognized for Canada and US

EurAsian Conformity

CE marked - complete compliance with EU directives

Technical data

DataPTF 61.000
Rated voltage ±10 %AC 50/60 Hz
230 V115 V
Unimpeded airflowIP 54880 m³/h
IP 331000 m³/h
Filter mat quality class
according to EN 779
IP 54G4
IP 33no filter mat
Temperature range–15 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PTF/PTFA 6xxxx pdf 46 KB Download
Conformity_UKCA_085507000_Rev04_Sep24_PTF_PTFA.pdf pdf 32 KB Download
Manual PTF / PTFA pdf 32 MB Download
Manual PTF / PTFA pdf 32 MB Download
Short operat. instr. PTF/PTFA pdf 430 KB Download
30186-970_PTF 60700 + PTF 61000_230V_115V_PDG.STEP STEP 7.0 MB Download
Filter 290x95 IP54/Type12 pdf 42 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 550 KB Download

3D-model (STEP)

  • English
zip 10 MB Download

EAC certificate

  • English
pdf 250 KB Download

UL listed certificates

  • English
pdf 460 KB Download

UL recognized certificates

  • English
pdf 350 KB Download

Ordering details

Ordering detailsPTF 61.000
Degrees of protectionRated voltage230 V AC115 V AC
IP 54Article number1168110205511681152055
IP 33Article number1168110005511681150055

Article numbers for other voltages and versions on request.