PFA 40.000

Exhaust filter
  • same design as the PF series filterfans
  • snap fastener developed and patented by Pfannenberg
  • door mounting without screws in accordance with VDE 0113 (EN 60204)
  • simple filter mat exchange during operation
  • with integrated foam seal to enclosure
  • degrees of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version, RAL 7035)
  • cut-out compatible to installation size 4 of the 3rd and 4th Generation
  • also available in black and in 24 piece packaging for faster assembly

protection system

protection system

NEMA Type 12

size

UL listed for Canada and US

Technical data

DataPFA 40.000
Cut-out223 x 223 mm
Degrees of protection
according to EN 60529 / UL 50
IP 54NEMA type 12 – standard filter
IP 55NEMA type 12 – fluted filter
Filter mat quality class
according to EN 779
IP 54G 4
IP 55G 4
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PF/PFA 4th Gen. pdf 47 KB Download
PFA 40000 54 9011 pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 1.5 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
PFA 40000 54 9011 STEP 6.0 MB Download
Filter 216x216 IP54/Type12 PF4 pdf 42 KB Download
Fluted filter 212,5x200 IP55 P pdf 32 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 530 KB Download

Drawing (IGES)

  • English
zip 2.0 MB Download

3D-model (STEP)

  • English
zip 1.4 MB Download

CSA cerficate

  • English
pdf 190 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

Ordering details

Ordering details RAL 7035PFA 40.000
Degrees of protectionIP 54IP 55
Article number1174000105511740003055
Article number assembly pack 24pcs1174000141211740003412
Ordering details RAL 9011PFA 40.000
Degrees of protectionIP 54IP 55
Article number11740001050

Article numbers for other types on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003218611600036
Dimensions216 x 216 mm212 x 200 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.