PTM 150
PTM 150
PTM: for outer mounting on the door or side
- No refrigerant, environmentally friendly.
- Compact size, small cooling capacity, can be used flexibly.
- Cooling fast.
- Two types are available,DH or TC.
- Less movable parts, high stability.
- No compressor, more quiet.
- Working continuously, excellent humidity control ability.
Data | PTM 150 | ||
---|---|---|---|
Rated voltage ±10 % | 24V DC | ||
Cooling performance according to EN 14511 | A35/A35 | 150 W | |
Ambient temperature | +10 … +55 °C / +50 … +131 °F | ||
Degrees of protection according to EN 60529 | IP 55 | towards the electrical enclosure if used as intended by the manufacturer |
Description | Type | Size |
---|
Ordering details | PTM 150 TC | PTM 150 DH | ||
---|---|---|---|---|
Rated voltage | 24V | Number | 15315580601 | 15315580602 |