DTFS 6041

Green Series cooling units 870W

DTFS: a design for side mounting and fully recessed door or side installation
• Maximum energy efficiency for significant energy savings and reduced
operating costs
• Energy-saving modes included as standard for an even greater reduction in
operating costs
• Significantly less refrigerant used for a better CO2 footprint
• F-Gas ready thanks to the use of low GWP refrigerants
• Perfect service friendliness
• Version DISPLAY - with temperature and error code indication, equipped with
buttons for settings
• Version LED - indication of operation status only
• Modbus interface is optionally available for perfect machine integration

F-gas ready coolant

full recessed or side mounting in one device

Technical data

DataDTFS 6041
Rated voltage ¹ ±10 %AC 50/60 Hz
400 V 2~230 V115 V
Cooling capacity
according to EN 14511
A35/A35870 W
A35/A50690 W
Ambient temperature+15 … +55 °C / +59 … +131 °F
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer
RefrigerantR513A (GWP 631), 225 g
Condensate
management
DISPLAY versionintegrated condensate evaporation system with safety overflow
LED versioncondensate drain

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity DTx 6xx1 pdf 57 KB Download
Conformity_UKCA_585507009_Rev04_Sep26_DTI_DTS 6xx1_DTFS.pdf pdf 38 KB Download
Operating instruc. DTFS 60x1 pdf 90 MB Download
Short operat. instruction pdf 970 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 400 KB Download

3D-models STEP

  • English
zip 350 KB Download

ePLAN macros

  • English
zip 3.3 MB Download

Ordering details

Ordering detailsDTFS 6041
VersionRated voltage400 V AC230 V AC115 V AC
DISPLAYArticle number138244590551382445105513824454055
LEDArticle number138244490551382444105513824444055