DTS 6011H

Cooling unit 300 W
  • Ultra-compact design for seamless integration into small enclosures
    and control panels
  • Compatible with the cut-out dimensions of the DTS 9011H
  • With integrated energy-saving mode for improved energy efficiency
  • F-Gas Ready and UL-listed to UL 60335

side mounting

protection system

Technical data

DataDTS 6011H
Rated voltage ±10 %AC 50/60 Hz
230 V
Cooling performance
according to EN 14511
A35/A35320 W
A35/A45270 W
Ambient temperature+15 … +45 °C / +59 … +113 °F
RefrigerantR513A, 180 g
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure,
if used as intended by the manufacturer

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Description Language Type Size Download

Product sheet

  • English
pdf 370 KB Download

Ordering details

Ordering detailsDTS 6011H
TypeRated voltage230 V AC
LED ControllerArticle number13883941055