Mid-sized units up to 20 kW with either R290 or R32
PWW passive systems up to 36 kW - without any refrigerant
OUTDOOR CHILLERS
HIGHER CAPACITY UNITS REQUIRING OUTDOOR INSTALLATION
Up to 50 KW
Larger units with higher capacities up to 50 kW
Using R290 (larger propane quantities usually lead to install the unit in outdoor environments)
ENGINEERED SOLUTIONS
SYSTEM ENGINEERING WITH DIFFERENT SETUPS
Up to 50 KW
System engineering in different setups including:
Indoor / outdoor chillers combined with passive indoor solutions able to cool both processes and electrical cabinets
Smart piping solutions
Installation and commissioning
Customized solutions
OUR SOLUTIONS: REFRIGERANTS
Check out our solutions, matching the combined requirements of the two update proposals for F-GAS and PFAS, offering chillers using the fully compliant R290 or R32.