Size of visual coverage (A x B x C in meter)
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow | |||
| green | |||
| amber | |||
| blue | |||
| clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow | |||
| green | |||
| amber | |||
| blue | |||
| clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Electrical data | PY X-M-10 | |||
|---|---|---|---|---|
| Rated voltage | 230 V AC | 115 V AC | 12 / 24 / 48 V DC | |
| Rated frequency | 50/60 Hz | 50/60 Hz | – | |
| Operating range | 187–255 V | 90–135 V | 10–57 V | |
| Nominal current consumption @ 1 Hz | 150 mA | 240 mA | 540 mA @ 24 V | |
Further technical details can be found in the Download section on this page.
| Description | Language | Type | Size | Download |
|---|---|---|---|---|
Product sheet |
|
540 KB | Download | |
3D model (IGS) |
|
1.0 MB | Download | |
3D model (SAT) |
|
1.2 MB | Download | |
3D model (STEP) |
|
1.0 MB | Download | |
EPLAN macro EDZ |
|
2.7 MB | Download | |
Support for planning |
|
840 KB | Download | |
Declaration of performance |
|
1.3 MB | Download | |
EN 54-23 certificate |
|
340 KB | Download | |
UL certificate |
|
380 KB | Download | |
EAC certificate |
|
300 KB | Download | |
CNBOP certificate (24V DC, SSM) |
|
300 KB | Download | |
VdS approval white, yellow, amber, green, blue lens (SSM) |
|
1.8 MB | Download | |
VdS approval red, white lens (SSM) |
|
1.8 MB | Download |
Click here for guidance on configuring and using the CAD data.
| Ordering details | housing red | PY X-M-10 | PY X-M-10-SSM (EN 54-23) | ||
|---|---|---|---|---|---|
| Lens colour | Rated voltage | 230 V AC | 115 V AC | 24 V DC | 24 V DC |
| clear | Article number | 21551101000 | 21551151000 | 21551811000 | 21551801005 |
| yellow | Article number | 21551103000 | 21551153000 | 21551813000 | – |
| amber | Article number | 21551104000 | 21551154000 | 21551814000 | – |
| red | Article number | 21551105000 | 21551155000 | 21551815000 | 21551805005 |
| Ordering details | housing grey | PY X-M-10 | PY X-M-10 SSM (EN 54-23) | ||
|---|---|---|---|---|---|
| Lens colour | Rated voltage | 230 V AC | 115 V AC | 24 V DC | 24 V DC |
| clear | Article number | 21551101055 | 21551151055 | 21551811055 | 21551801061 |
| yellow | Article number | 21551103055 | 21551153055 | 21551813055 | – |
| amber | Article number | 21551104055 | 21551154055 | 21551814055 | – |
| red | Article number | 21551105055 | 21551155055 | 21551815055 | 21551805061 |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with further lens colours and voltages on request.
Article numbers for further lens colours and voltages on request.
Extremely bright and highly visible flashing strobe light for signaling in large manufacturing areas and warehouses as well as outdoor spaces.
Stays in-place and cannot get lost.
Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.
Installation and assembly is simplified and screws cannot get lost.
Satisfies EU requirements for fire alarm safety.
24 V AC/DC versions incorporate constant current regulators for stable and efficient system operation.
Provides electrical protection for control devices such as switching components and relays (option).
Upper and lower parts combine positively to simplify installation. When separated, electrical hazards are eliminated for handling.
Achieves IK08 impact rating to endure harsh environments.
Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.
Xenon strobe generates highly visible light without sensitive filaments. A steel fixing clamp provides additional resistance to shock and vibration.
Integrated hole template adapts to many common electrical workboxes worldwide. Installs upright on enclosures, downward from ceiling, or vertically on walls.