PY X-M-10

PYRA flashing light 10 J
  • safe; an incorrect installation is virtually impossible
  • easy; significantly shorter assembly and installation times
  • economical; largest possible signaling range due to effective Xenon technology
  • installation options with external lugs or internal holes
  • choice of four different flash rates via DIP switch
  • suitable for panel mounting
  • electronic constant current regulation at 24 V DC devices to avoid load fluctuations
  • integrated inrush current limitation and under voltage detection (option)
  • providing full synchronisation on multi-flashing light systems
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

Download Revit BIM libraries here

protection system

impact-proof housing

NEMA 4/4X

operating temperatur

SSM version

connector (optionally)

SSM version

SSM version

Approved by CNBOP-PIB

EurAsian Conformity

warranty

UL approved

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
green
amber
blue
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPY X-M-10
Rated voltage230 V AC115 V AC12 / 24 / 48 V DC
Rated frequency50/60 Hz50/60 Hz–
Operating range187–255 V90–135 V10–57 V
Nominal current
consumption @ 1 Hz
150 mA240 mA540 mA @ 24 V

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
PY X-M-10 230V AC AM RAL7035 pdf 40 KB Download
PY X-M-10 230V AC AM RAL7035 pdf 29 KB Download
Quick Guide PY X-M(A)/ -L (A) pdf 570 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 540 KB Download

3D model (IGS)

  • English
zip 1.0 MB Download

3D model (SAT)

  • English
zip 1.2 MB Download

3D model (STEP)

  • English
zip 1.0 MB Download

EPLAN macro EDZ

  • English
zip 2.7 MB Download

Support for planning

  • English
pdf 840 KB Download

Declaration of performance

  • English
pdf 1.3 MB Download

EN 54-23 certificate

  • German
  • English
pdf 340 KB Download

UL certificate

  • English
pdf 380 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

CNBOP certificate (24V DC, SSM)

  • Polish
pdf 300 KB Download

VdS_Approval_PY-X-M_SSM

  • English
  • German
pdf 520 KB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailshousing redPY X-M-10PY X-M-10-SSM (EN 54-23)
Lens colourRated voltage230 V AC115 V AC24 V DC24 V DC
clearArticle number21551101000215511510002155181100021551801005
yellowArticle number215511030002155115300021551813000–
amberArticle number215511040002155115400021551814000–
redArticle number21551105000215511550002155181500021551805005
Ordering detailshousing greyPY X-M-10PY X-M-10 SSM (EN 54-23)
Lens colourRated voltage230 V AC115 V AC24 V DC24 V DC
clearArticle number21551101055215511510552155181105521551801061
yellowArticle number215511030552155115305521551813055–
amberArticle number215511040552155115405521551814055–
redArticle number21551105055215511550552155181505521551805061

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Article numbers for further lens colours and voltages on request.

Options / Accessories

Product Benefits

  1. 1

    Powerful

    Extremely bright and highly visible flashing strobe light for signaling in large manufacturing areas and warehouses as well as outdoor spaces.

  2. 2

    Shape-moulded gasket

    Stays in-place and cannot get lost.

  3. 3

    Intelligent installation

    Electrical wiring is conducted in the base box to avoid clumsy 3-hand assembly. Wires are safely routed where the potential for pinching and errors are eliminated.

  4. 4

    Captive fasteners

    Installation and assembly is simplified and screws cannot get lost.

  5. 5

    EN 54-23 certified (SSM version)

    Satisfies EU requirements for fire alarm safety.

  6. 6

    Circuit loading stability

    24 V AC/DC versions incorporate constant current regulators for stable and efficient system operation.

  7. 7

    Inrush current regulator

    Provides electrical protection for control devices such as switching components and relays (option).

  8. 8

    Plug and socket connections

    Upper and lower parts combine positively to simplify installation. When separated, electrical hazards are eliminated for handling.

  9. 9

    Impact resistant housing and lens

    Achieves IK08 impact rating to endure harsh environments.

  10. 10

    IP 66 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  11. 11

    Flash tube

    Xenon strobe generates highly visible light without sensitive filaments. A steel fixing clamp provides additional resistance to shock and vibration.

  12. 12

    Flexible mounting options

    Integrated hole template adapts to many common electrical workboxes worldwide. Installs upright on enclosures, downward from ceiling, or vertically on walls.