WINNER of the prestigious The Smarter E Award

Pfannenberg Europe was named as winner of the The smarter E AWARD 2024 in the Category "Energy Storage" for the application Compact Chiller VLV 12.

Let's celebrate together! Our Compact Chiller VLV 12 has been recognized for its outstanding performance and efficiency with The Smarter E Award 2024. This award is a testament to our commitment to pioneering advanced energy storage solutions that contribute to a sustainable future. 

Our innovative thermal solution, designed specifically for liquid-cooled batteries in stand-alone portable Battery Energy Storage System (BESS) applications, ensures efficient and sustainable operation of portable BESS power stations. This supports the replacement of diesel generators in various settings, including events, construction sites, and electric vehicle charging hubs.

Key features:

  • 570-800 V DC power Supply
  • No need for an additional external power or transformer
  • Compact dimensions
  • Integrated Heater for optimal battery operation at low ambient temp  
  • Variable fan speed for silence mode | Ad hoc integration with BMS via Modbus
  • Stand alone and compact chiller easy to integrate inside the cabinet with high prevalence EC fans
  • Wide operation range -25°C +45°C
  • Compliance with shock test according to IEC 60721 1-2-3 suitable for transportation

Check the Jury statement video here: Pfannenberg - winner page

Related News

As last year, we will be presenting our products and services at ees Europe with our own Pfannenberg booth.