EB XT 36–150 kW.
- New product series to extend our portfolio with a new extreme performance range up to 150 kW in cooling capacity.
- The EB eXTreme series consists of nine units in three different housing sizes.
- Following our high-level standards in efficiency, compact design and innovation in chiller technology.
| Type | Cooling performance | Dimensions (HxWxD) | Rated voltage | EAC | CE | UKCA | |
|---|---|---|---|---|---|---|---|
|
EB XT 400 WT | 36.0 kW | 2030 x 830 x 1240 mm | 400 3~ | |||
| EB XT 500 WT | 47.0 kW | ||||||
| EB XT 600 WT | 59.0 kW | ||||||
|
EB XT 700 WT | 69.0 kW | 2030 x 830 x 1840 mm | 400 3~ | |||
| EB XT 800 WT | 76.0 kW | ||||||
| EB XT 900 WT | 86.0 kW | ||||||
| EB XT 1000 WT | 92.0 kW | ||||||
|
EB XT 1200 WT | 119.0 kW | 2030 x 1200 x 2665 mm | 400 3~ | |||
| EB XT 1600 WT | 148.0 kW |
available
in preparation
optional