switch on heaters or filterfans when a preset relative humidity is exceeded. Combined hygrostats/thermostats ensure temperature inside the control cabinet is always correct and condensation build-up is prevented
enclosure heating, condensate evaporation system with safety overflow, external fan controller and a thermostat that can be installed inside the electrical enclosure. Available for cooling units in performance
Thermo-/Hygrostats and Fans Operational safety: Condensate and frost prevention Control variants: Thermostats and hygrostats also as combination High lifetime: Avoidance of hotspots by internal fans Air/Water [...] Download Related Products Filterfans Side and Door Mounted Cooling Top Mounted Cooling Heater Thermostats / Hygrostats Air/Water Heat Exchangers Chiller
EMC Filterfan PF 67.000 EMC Filterfan Optional: thermostat and hygrostat. Filterfans 4.0™ can be optionally equipped with Pfannenberg FLZ series thermostats and hygrostats, allowing for operation only when
of water via the roof surface of the control cabinet simple temperature control with integrated thermostat and solenoid valve 10 bar maximum operating pressure top mounting protection system temperature [...] Economic System-compatible with chillers. Can be integrated in existing cooling circuits. Integrated thermostat and solenoid valve for energyefficient temperature control. 6 High resilience Very high IP protection
maintenance-free mounting-friendly seal, no elaborate reworking of the mounting cut-out integrated thermostat and solenoid valve for temperature control integrated temperature monitoring with alarm contact [...] Economic System-compatible with chillers. Can be integrated in existing cooling circuits. Integrated thermostat and solenoid valve for energyefficient temperature control. 1 Process reliability 2 High resilience
maintenance-free • mounting-friendly seal, no elaborate reworking of the mounting cut-out • integrated thermostat and solenoid valve for temperature control • integrated temperature monitoring with alarm contact
adjacent components and electrical connections. Figure 2: Pfannenberg FLH-T fan heater with integrated thermostat (installed at the bottom of the control cabinet) With railroad approval for all areas with increased
and a 300 % longer product life, which reduces operating and maintenance costs. Combined with a thermostat, their efficiency is increased and only operates when active cooling is needed. Fitted with a
control electronics from breakdown. Particularly in the winter and in damp climates, our heaters and thermostats are essential to protect control systems on gates, roller doors, parking ticket machines and access