Outdoor Cooling Units

Pfannenberg offers outdoor cooling units certified according to NEMA Standards: Indoor (NEMA Type 12), Outdoor (NEMA Type 3R/4) and Outdoor / Washdown (NEMA Type 4/4X).

The National Electrical Manufacturers Association (NEMA) is the association of U.S. manufacturers of electrical equipment that defines the main set of construction standard for the United States and Canada.

Results 7/7
Type Cooling performance Dimensions (HxWxD) Protection Rated voltage cULus EAC CE UKCA
DTS 3031 306 W 393.7 x 177.8 x 191.4 mm NEMA 3R/4 115 / 230 V
DTS 3031 VA NEMA 4/4X
DTS 3061 694 W 512 x 254 x 274 mm NEMA 3R/4 115 / 230 V
DTS 3081 NEMA 4/4X
DTS 3161 1.24 kW 748 x 395 x 237 mm NEMA 3R/4 115 V / 230 V / 400/460 V 2~
DTS 3181 NEMA 4/4X
DTS 3261 1.9 kW 1209 x 395 x 326 mm NEMA 3R/4 230 V / 400 V 3~
DTS 3281 NEMA 4/4X
DTS 3265 3.32 kW 1347 x 406 x 301 mm NEMA 3R/4 230 / 400 V 3~
DTS 3285 NEMA 4/4X
DTS 3461C 5.8 kW 1452 x 400 x 500 mm NEMA 3R/4 400 / 460 V 3~
DTS 3481C NEMA 4/4X
DTS 3661C 7.2 kW 1452 x 400 x 500 mm NEMA 3R/4 400 / 460 V 3~
DTS 3681C NEMA 4/4X
available in preparation optional