Air duct system
“Pfannenberg Air Duct” system in combination with top mounted cooling units is designed to serve applications with limited space in the enclosure.
- Sturdy steel powder coated frame for quick and easy installation
- Long air tube allows easy delivery of cool air to the very bottom of the electrical anclosure
- Cooling from bottom to top supports the natural convection
- Air hose offers very flexible positioning of exhaust
- The system provides an optimal air distribution in the whole enclosure
Downloads
Ordering details
| Product | Size 1 | Size 2 | Size 3 |
|---|---|---|---|
| Suitable for top mounting cooling units | DTT 6101, 6201 | DTT 6301, 6401 | DTT 6601, 6801 |
| PAD frame | 18315000005 | 18315000000 | 18315000001 |
| PAD system (air hose and 1 m tube) | 1x 18315000002 | 2x 18315000002 | 2x 18315000002 |
| PAD optional tube extension (1 m) | 1x 18315000004 | 2x 18315000004 | 2x 18315000004 |