PFA 60.000

Exhaust filter
  • same design as the PF series filterfans
  • snap fastener developed and patented by Pfannenberg
  • door mounting without screws in accordance with VDE 0113 (EN 60204)
  • simple filter mat exchange during operation
  • with integrated foam seal to enclosure
  • degrees of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval 
  • UV resistance (IP 55 version, RAL 7035)
  • also available in black and in 12 piece packaging for faster assembly

protection system

protection system

NEMA Type 12

size

UL listed for Canada and US

Technical data

DataPFA 60.000
Cut-out292 x 292 mm
Degrees of protection
according to EN 60529 / UL 50
IP 54NEMA type 12 – standard filter
IP 55NEMA type 12 – fluted filter
Filter mat quality class
according to EN 779
IP 54G 3
IP 55G 4
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PF/PFA 4th Gen. pdf 47 KB Download
Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 1.5 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
30167-971_PFA 60000_PDG.STEP STEP 5.3 MB Download
Filter 284x284 IP54/Type12 PF6 pdf 30 KB Download
Fluted filter 279x264 IP55 PF6 pdf 32 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 650 KB Download

Drawing (IGES)

  • English
zip 1.7 MB Download

3D-model (STEP)

  • English
zip 1.1 MB Download

CSA cerficate

  • English
pdf 190 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

pdf 170 KB Download

Ordering details

Ordering details RAL 7035PFA 60.000
Degrees of protectionIP 54IP 55
Article number1176000205511760003055
Article number assembly pack 12 pcs1176000241311760003413
Ordering details RAL 9011PFA 60.000
Degrees of protectionIP 54IP 55
Article number11760002050

Article numbers for other types on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003318611600037
Dimensions284 x 284 mm279 x 264 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.