Quadro F12

Flashing lights 13 J

Quadro F12

  • industrial successor to the legendary Eiffel Tower light
  • design adapted to suit industrial requirements; mounted via concealed interior holes or external lugs; fast, flexible and secure
  • outstanding mechanical strength with IP 66, IP 67 and IK08;
  • whether in the open air, in a hailstorm or when high pressure cleaning systems are used, the Quadro stays sealed and signals reliably

3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

protection system

impact-proof housing

operating between +55 / –40 °C (Quadro F12)

inrush current limitation (Quadro F12 | Quadro S-M-Flex)

EurAsian Conformity

warranty

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
green
amber
blue
white
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataQuadro F12
Rated voltage230 V AC115 V AC24 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range195–253 V95–127 V18–30 V
Nominal current consumption250 mA340 mA700 mA
Initial current limited to< 7 A / 150 μs< 7 A / 150 μs< 5 A / 2 ms

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue. 

Downloads

Description Type Size
Conformity_CE_085506681_Rev13_Mar24_Quadro_F12_05_S.pdf pdf 46 KB Download
Conformity_UKCA_085507037_Rev02_Mar24_Quadro_F12_05_S.pdf pdf 32 KB Download
Manual Quadro F12, F05 pdf 270 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 320 KB Download

3D model F12 (IGS)

  • English
zip 160 KB Download

3D model F12 (SAT)

  • English
zip 170 KB Download

3D model F12 (STEP)

  • English
zip 160 KB Download

EPLAN macro EDZ

  • English
zip 1.3 MB Download

EAC certificate

  • Russian
pdf 300 KB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailsQuadro F12
Lens colourRated voltage230 V AC115 V AC24 V DC
clearArticle number210411010002104116100021041801000
yellowArticle number210411030002104116300021041803000
amberArticle number210411040002104116400021041804000
redArticle number210411050002104116500021041805000

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.

Product Benefits

  1. 1

    Positive enclosure sealing

    Leak path risk is eliminated since the lens fastening screws are located outside the sealing gasket area.

  2. 2

    Impact resistant housing and lens

    Achieves IK08 impact rating to endure harsh environments.

  3. 3

    IP 66/67 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  4. 4

    –40 °C to +55 °C temperature range

    Suitable for use in thermal conditions encountered in factories and all corners of the worlds.

  5. 5

    Inrush current regulator

    Provides electrical protection for control devices such as switching components and relays.

  6. 6

    Flexible wiring schemes

    Multiple cable and conduit entries provide ease of installation in any orientation.

  7. 7

    Redundant electrical contacts

    Provides ease of wiring and daisychain connection for multi-unit installations.

  8. 8

    High quality, long life components

    Provides the utmost in reliability and longevity.