Flashing sounders in the PATROL series
Visual-audible signaling devices for warning of gas or fire alerts on board ship. Extremely broad spectrum of frequencies for very good penetration of acoustic barriers such as walls and doors. Tones for every area of application in any country. 10 year guarantee.
Sound pressure level: 100 dB(A), 105 dB(A), 110 dB(A), 120 dB(A)
Flash energy: 5, 10, 15 Joule
Robustness: IP 66, IK08
Operating temperature: –40 °C to +55 °C