DTS 81241E
Cooling unit 5800 W
DTS: for outer mounting on the door or side
- Passed condensation test in extreme environment. The safety and reliability of the equipment can be guaranteed.
- With independent temperature display and control system.
- Optional pre-filter. Applicable in extremely dusty and oily environment.
- Optional integrated condensate evaporation. Maintenance-free.
- Light and slim design, compatible mounting cut-out with 7000 series.
- Flexible supply frequency selection (50 Hz & 60 Hz).
Data | DTS 81241E | ||
---|---|---|---|
Rated voltage ¹ ±10 % | AC 50/60 Hz | ||
400 V 3~ | |||
Cooling capacity according to EN 14511 | A35/A35 | 5800 W | |
A35/A50 | 4340 W | ||
Ambient temperature | +15 … +55 °C / +59 … +131 °F | ||
Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | |
IP 34 | towards the surroundings if used as intended by the manufacturer | ||
Condensate management | Condensate drain;integrated condensate evaporation system with safety overflow |
Ordering details | DTS 8841E | ||
---|---|---|---|
Rated voltage | 400 V 3~ | Article number | 13080692017 |
400 V 3~ CM* | Article number | 13080692066 |