DTS 8541E

Cooling unit 2500 W

DTS: for outer mounting on the door or side

  • Passed condensation test in extreme environment. The safety and reliability of the equipment can be guaranteed.
  • With independent temperature display and control system.
  • Optional pre-filter. Applicable in extremely dusty and oily environment.
  • Optional integrated condensate evaporation. Maintenance-free.
  • Light and slim design, compatible mounting cut-out with 7000 series.
  • Flexible supply voltage selection (230 V & 400 V).
  • 4 cooling capacities in one cut-out.

side mounting

tool-less filter mat changing

protection system

top EER / energy saving

large distance in /out

service friendly
DataDTS 8541E
Rated voltage ¹ ±10 %AC 50 Hz
400 V 2~230 V
Cooling capacity
according to EN 14511
A35/A352500 W
A35/A501800 W
Ambient temperature+15 … +55 °C / +59 … +131 °F
RefrigerantR134a (GWP 1430), 760 g
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer
IP 34towards the surroundings
if used as intended by the manufacturer
Condensate managementCondensate drain;integrated condensate evaporation system with safety overflow
Description Language Type Size Download

Product sheet

pdf 330 KB Download

Cut-out DTS

pdf 4.7 MB Download
Description Type Size
Conformity DTS 8XX1E pdf 180 KB Download
Manual DTS8XX1E 50Hz public fi pdf 2.4 MB Download
Ordering detailsDTS 8541E
Rated voltage230 VArticle number13088590055
230 V CM*Article number13088590066
400 V 2~Article number13088591055
400 V 2~ CM*Article number13088591066