PF 66.000

Filterfan
  • installation size 6, airflow rate up to 785 m³/h
  • 3 performance classes, cut-out compatible
  • degrees of protection IP 54 and IP 55, NEMA type 12
  • UR and UL approval
  • UV resistance (IP 55 version, RAL 7035)
  • cut-out compatible with installation size 6 from the 3rd Generation and with cooling unit DTFI 9021
  • also available in black
  • exhaust filter available in 12 piece packaging for faster assembly

size

tool-less filter mat changing

tool-less mounting

cut-out compatible to DTFI 9021

protection system

protection system

NEMA Type 12

EurAsian Conformity

CE marked - complete compliance with EU directives

Canadian Standard Association

UL recognized for Canada and US

UL listed for Canada and US

Technical data

DataPF 66.000
Rated voltage ±10 %AC 50/60 Hz
400 / 460 V 3~230 V115 V
Unimpeded airflowIP 54640 / 653 m³/h
IP 55770 / 785 m³/h
Filter mat quality class
according to EN 779
IP 54G3
IP 55G4
Temperature range–40 … +55 °C
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity_UKCA_085507001_Rev01_Mar24_PF_11000-67000.pdf pdf 32 KB Download
Manual PF/PFA 1x.000 - 6x.000 pdf 1.5 MB Download
Supplem. PFx spare filter mat pdf 470 KB Download
30167-970_PF 6x000_AC_230V_115V_PDG.STEP STEP 7.0 MB Download
30167-970_PF 6x000_AC_400V_PDG.STEP STEP 7.7 MB Download
Filter 284x284 IP54/Type12 PF6 pdf 30 KB Download
Fluted filter 279x264 IP55 PF6 pdf 32 KB Download
Recom. of filter mat exchange pdf 43 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 640 KB Download

Drawing (IGES)

  • English
zip 2.4 MB Download

CSA certificate

  • English
pdf 190 KB Download

UL listed certificate

  • English
pdf 190 KB Download

UL recognized certificate

  • English
pdf 170 KB Download

EAC certificate

  • English
pdf 250 KB Download

Ordering details

Ordering detailsPF 66.000
Degrees of protectionRated voltage400 / 460 V 3~ AC230 V AC115 V AC
IP 54Article number116660220551166610205511666152055
IP 55Article number116660230551166610305511666153055

Article numbers for other voltages and versions on request.

Options / Accessories

Filter mats (5 pcs/pack)IP 54IP 55
Article number1861160003318611600037
Dimensions284 x 284 mm279 x 264 mm

Video

Pfannenberg thermal management – Filterfan 4th generation.