Data | DTT 6301 | |||
---|---|---|---|---|
Rated voltage ±10 % | AC 50/60 Hz | AC 60 Hz | ||
400 V 2~¹ | 230 V | 115 V | ||
Cooling performance according to EN 14511 | A35/A35 | 1500 / 1620 W | ||
A35/A50 | 1000 / 1160 W | |||
Ambient temperature | +15 … +55 °C / +59 … +131 °F | |||
Degrees of protection according to EN 60529 | IP 54 | towards the electrical enclosure if used as intended by the manufacturer | ||
IP 34 | towards the surroundings if used as intended by the manufacturer | |||
Condensate management | integrated condensate evaporation system with safety overflow |
1 Suitable for various supply voltages. 400 V units can be operated at 460 V by reconnecting a different pin on the transformer (see technical specific data sheet).
Further technical details, performance curves and dimensions can be found in the download section on this page under product sheet.