Data | DTT 6101 | ||
---|---|---|---|
Rated voltage ±10 % | AC 50/60 Hz | AC 60 Hz | |
230 V | 115 V | ||
Cooling performanceaccording to EN 14511 | A35/A35 | 640 / 680 W | |
A35/A50 | 370 / 400 W | ||
Ambient temperature | +15 … +55 °C / +59 … +131 °F | ||
Degrees of protectionaccording to EN 60529 | IP 54 | towards the electrical enclosure ifused as intended by the manufacturer | |
IP 34 | towards the surroundings ifused as intended by the manufacturer | ||
Condensate management | integrated condensate evaporation system with safety overflow |
Further technical details and dimensions can be found in the download section on this page under product sheet.