Data | FLH 275 SLM | |
---|---|---|
Heating performance (Ta = +20 °C) | 275 W | |
Degrees of protection for intended purpose of use | IP 20 | |
Operating temperature | –40 … +70 °C / –40 … +158 °F | |
Storage temperature | –40 … +70 °C / –40 … +158 °F | |
Type of mounting | M6 screw fastening |
Further technical details and dimensions can be found in the download section on this page under product sheet.