Upgrades with a fixed value thermostat were optional for these units. Now, the fan heaters from the series PFH-T are here and these are already equipped with an adjustable thermostat. Like the whole PFH-series [...] result of their global focus, also profit from this new development. The temperature settings of the thermostat range from -20 degrees Celsius to +40 degrees Celsius. The fan heater series is certified for both
without thermostat 650–1200 W Compact fan heaters 650–1200 W Make a Product Inquiry PSS Sizing Software high power to size ratio ⇒ small, compact design wide range of heating capacities 200–1200 W in one
with thermostat 650–1200 W Compact fan heaters with integrated thermostat 650–1200 W Make a Product Inquiry PSS Sizing Software high power to size ratio ⇒ small, compact design wide range of heating capacities [...] surface temperature finger guard at inlet and outlet adjustable thermostat integrated DIN rail mounting extreme T conditions integrated thermostat Data PFH-T 650 PFH-T 800 PFH-T 1000 PFH-T 1200 Heating performance [...] of excessively low temperatures or excessively high relative humidity. 7 Integrated adjustable thermostat for the automatic regulation of the cabinet’s minimum temperature. 1 Variable mounting options
with thermostat 200–500 W Compact fan heaters with integrated thermostat 200–500 W Make a Product Inquiry PSS Sizing Software high power to size ratio ⇒ small, compact design wide range of heating capacities [...] rail mounting low surface temperature finger guard at inlet and outlet adjustable thermostat integrated integrated thermostat extreme T conditions DIN rail mounting Data PFH-T 200 PFH-T 300 PFH-T 400 PFH-T [...] of excessively low temperatures or excessively high relative humidity. 7 Integrated adjustable thermostat for the automatic regulation of the cabinet’s minimum temperature. 1 Variable mounting options
Fan heaters with integrated thermostat With railway certification for all sectors with increased shock and vibration requirements (wind energy, mobile). Integrated thermostat for automatic control. Ball
without thermostat 200–500 W Compact fan heaters 200–500 W Make a Product Inquiry PSS Sizing Software high power to size ratio ⇒ small, compact design wide range of heating capacities 200–1200 W in one
Twin thermostats. Twin thermostats are switching units in various temperature ranges, they use less space than 2 single devices. Type Dimensions (HxWxD) Rated voltage cURus EAC CE UKCA FLZ 541 80.5 x 59
Thermostats. Thermostats are used as temperature controllers. They can switch filterfans or heaters to adjust the temperature in cabinets. Type Dimensions (HxWxD) Rated voltage cURus EAC CE UKCA CSA FLZ
Compact fan heaters Features like PFH compact fan heater with additional integrated thermostat. No additional space for thermostat necessary. Energy-saving automatic temperature control. Plastic housing for safe
Exhaust Filters Russian pdf 250 KB Download EAC for Heaters Russian pdf 930 KB Download EAC for Thermostats Russian pdf 620 KB Download EAC for Chillers Russian pdf 960 KB Download EAC for Signaling Devices