Compact fan heaters
- Features like PFH compact fan heater with additional integrated thermostat.
- No additional space for thermostat necessary.
- Energy-saving automatic temperature control.
- Plastic housing for safe operation.
Type | Dimensions (HxWxD) | Heating performance | Rated voltage | cURus | CSA | EAC | CE | |
---|---|---|---|---|---|---|---|---|
![]() |
PFH-T 200 | 142 x 88 x 139 mm | 200 W | 230 V AC | ||||
PFH-T 300 | 300 W | |||||||
PFH-T 400 | 400 W | |||||||
PFH-T 500 | 500 W | |||||||
![]() |
PFH-T 650 | 142 x 88 x 139 mm | 650 W | 230 V AC | ||||
PFH-T 800 | 800 W | |||||||
PFH-T 1000 | 1000 W | |||||||
PFH-T 1200 | 1200 W |
available
in preparation
optional