Compact fan heaters
- Standard solution with PTC for all electrical enclosures for reaching full heating performance within the shortest amount of time.
- Very compact construction, especially for smaller housings.
- Wall and DIN-rail-mounting is standard, floor mounting is optional.
- Plastic housing for safe operation.
| Type | Dimensions (HxWxD) | Heating performance | Rated voltage | cURus | CSA | CE | UKCA | |
|---|---|---|---|---|---|---|---|---|
|
PFH 200 | 142 x 88 x 126 mm | 200 W | 115 / 230 V AC | ||||
| PFH 300 | 300 W | |||||||
| PFH 400 | 400 W | |||||||
| PFH 500 | 500 W | |||||||
|
PFH 650 | 142 x 88 x 126 mm | 650 W | 115 / 230 V AC | ||||
| PFH 800 | 800 W | |||||||
| PFH 1000 | 1000 W | |||||||
| PFH 1200 | 1200 W | 230 V AC | ||||||
|
PFH 900 | 142 x 88 x 126 mm | 900 W | 400 V AC; 24 V DC |
available
in preparation
optional