NEMA Air/water heat exchangers
Type | Cooling performance | Dimensions (HxWxD) | Rated voltage | cURus | EAC | CE | UKCA | |
---|---|---|---|---|---|---|---|---|
![]() |
PWS 31002 | 10.0 kW | 1664 x 501 x 307 mm | 230 / 460 V | ||||
![]() |
PWS 3502 | 6.3 kW | 1450 x 400 x 218 mm | 115 / 230 V | ||||
![]() |
PWS 3302 | 3.6 kW | 1318 x 400 x 229 mm | 115 / 230 V | ||||
![]() |
PWS 3202 | 2.1 kW | 1318 x 400 x 229 mm | 115 / 230 V | ||||
![]() |
PWS 3102 | 1.1 kW | 814 x 401 x 159 mm | 115 / 230 V | ||||
![]() |
PWS 3082 | 900 W | 613 x 257 x 143 mm | 115 / 230 V | ||||
![]() |
PWS 3062 | 650 W | 613 x 257 x 143 mm | 115 / 230 V |
available
in preparation
optional