FLH 060 – FLH 150

Radiant heaters

FLH radiant heaters are used in combination with a thermostat or hygrostat, predominantly for the avoidance of excessively low temperatures or excessively high humidity in the control cabinet. Different performance ratings from 10 to 150 Watts ensure that the correct heating power is always available. The total required heat can be distributed in a control cabinet according to needs. Available with either terminal or connecting cable.

DIN rail mounting

multi voltage

extreme T conditions

Technical data

DataFLH 060FLH 075FLH 100FLH 150
Heating performance (Ta = +20 °C)60 W75 W100 W150 W
Degrees of protection
for intended purpose of use
IP 44 (connecting cable) and IP 20 (plug terminal connector)
Operating temperature–40 … +70 °C / –40 … +158 °F
Storage temperature–40 … +70 °C / –40 … +158 °F
Type of mountingsnap fastening for 35 mm profile bars according to EN 60715

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
FLH 060 rad.heat.60W 110-250AC pdf 30 KB Download
FLH 060 rad.heat.60W 110-250AC pdf 25 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 340 KB Download

3D-model (STEP)

  • English
zip 2.1 MB Download

UL_Certificate_499_FLH_PRH

  • English
pdf 240 KB Download

UL_Certificate_508_FLH010-400

  • English
pdf 460 KB Download

Ordering details

Ordering detailsFLH 060FLH 075FLH 100FLH 150
with terminalArticle number17006005007170075050071701000500717015005007
with connecting cableArticle number17006005017170075050171701000501717015005017

Article numbers for other types on request.

Product Benefits

  1. 1

    Mounting

    Integrated snap fastening for 35 mm DIN-rail.

  2. 2

    Long life

    and robust construction without fan.

  3. 3

    Applications

    Predominantly used in control cabinets for the avoidance of excessively low temperatures or excessively high relative humidity.

  4. 4

    Safe protection

    against condensate forming in the cabinet by means of fast heating due to PTC technology.

  5. 5

    Different performance ratings

    ensure that the correct heating power is always available. The total heat necessary can be distributed according to the needs.

  6. 6

    Electrical connection

    Depending on the existing connecting conditions, options are available with a 500 mm connecting cable or a plug terminal connector.