Data | FLH 010 | FLH 015 | FLH 030 | FLH 045 | |
---|---|---|---|---|---|
Heating performance (Ta = +20 °C) | 10 W | 15 W | 30 W | 45 W | |
Degrees of protection forintended purpose of use | IP 44 (connecting cable) and IP 20 (plug terminal connector) | ||||
Operating temperature | –40 … +70 °C / –40 … +158 °F | ||||
Storage temperature | –40 … +70 °C / –40 … +158 °F | ||||
Type of mounting | snap fastening for 35 mm profile bars according to EN 60715 |
Further technical details and dimensions can be found in the download section on this page under product sheet.