WBL/WBS

Flashing warning lights 5 J

The classic flashing light

  • sturdy metal housing
  • universally usable
  • housing and fixing bracket made of sturdy anodised aluminium
  • aggressive environmental conditions or driving rain cannot damage the light
  • impact-proof lens
  • ideally suited for tough industrial environments
  • flash tube additionally secured by a steel clamp
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

operating temperatur

EurAsian Conformity

Pfannenberg 3D-Coverage

Size of visual coverage (A x B x C in meter)

Indicate Warning Alert
red
yellow
green
amber
blue
white
clear
To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataACWBL
Rated voltage230 V AC110 V AC48 V AC24 V AC
Rated frequency50/60 Hz50/60 Hz50/60 Hz50/60 Hz
Operating range185–255 V90–135 V40–54 V20–30 V
Nominal current consumption0.070 A0.100 A0.470 A0.770 A
Electrical dataDCWBS
Rated voltage60 V DC48 V DC24 V DC12 V DC
Operating range50–72 V40–60 V18–35 V10–15 V
Nominal current consumption0.13 A0.18 A0.25 A0.60 A

Choose a lens in one of the following colours: clear, white, yellow, amber, red, green, blue.

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
WBL 230 AC YE pdf 40 KB Download
WBL 230 AC YE pdf 29 KB Download
Quick Guide ABx/ WBx pdf 410 KB Download
MANUAL ABx/ WBx pdf 730 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 290 KB Download

EPLAN macro EDZ

  • English
zip 720 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

MultiCAD-Data

Click here for guidance on configuring and using the CAD data.

Ordering details

Ordering detailsWBL
Lens colourRated voltage230 V AC110 V AC
yellowArticle number2100310300021003163000
amberArticle number2100310400021003164000
redArticle number2100310500021003165000
Ordering detailsWBS
Lens colourRated voltage60 V DC24 V DC
yellowArticle number2100365300021003803000
amberArticle number2100365400021003804000
redArticle number2100365500021003805000

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with further lens colours and voltages on request.