| 80 dB (A) | 85 dB (A) | 90 dB (A) |
|---|---|---|
BExS120
- 32 different tones can be set; UKOOA/PFEER conform
- 120 dB(A) sound pressure
- 3 externally selectable tones – positive and negative control possible in the case of DC devices
- quartz-stabilised tone synchronisation
- adjustable volume (except 12 V DC)
- ATEX and optionally IECEx approval
- housing made of die-cast aluminium LM6, horn made of ABS
- stainless steel mounting bracket for 360° positioning
- categories 2G (zones 1 and 2), 2D (zones 21 and 22)
- 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.
Pfannenberg 3D-Coverage
Technical data
| Electrical data | BExS120 | |||||
|---|---|---|---|---|---|---|
| Rated voltage | 230 V AC | 115 V AC | 48 V DC | 24 V DC | 12 V DC | |
| Rated frequency | 50/60 Hz | 50/60 Hz | ||||
| Operating range | ±10 % | ±10 % | ±25 % | ±25 % | ±25 % | |
| Nominal current consumption | 90 mA | 180 mA | 420 mA | 800 mA | 850 mA | |
Further technical details can be found in the Download section on this page.
Downloads
| Description | Language | Type | Size | Download |
|---|---|---|---|---|
Product Sheet |
|
1.7 MB | Download | |
3D-Model (IGS) |
|
230 KB | Download | |
3D-Model (SAT) |
|
160 KB | Download | |
3D-Model (STEP) |
|
160 KB | Download | |
Drawing (DWG) |
|
260 KB | Download | |
Ex ATEX Approval |
|
2.4 MB | Download | |
Declaration of performanceBExS110D, BExS120D |
|
75 KB | Download |
Ordering details
| Ordering details | BExS120E | BExS120D | |||
|---|---|---|---|---|---|
| Rated voltage | 230 V AC | 24 V DC | 230 V AC | 24 V DC | |
| Article number | 32078100000 | 32078800000 | 32076100000 | 32076800000 | |
To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.
Article numbers for products with other voltages and options on request.
Audio Samples
Product Benefits
-
1
Powerful electronic sounders
Certified for hazardous area use. When human safety matters most. Robust metal housing and flame retardant ABS projection horn for wide area notification.
-
2
ATEX certified for Zones 1, 2, 21 and 22
Satisfies requirements for device category 2G, 3G, 2D and 3D.
-
3
Choice of output level and tone
Versions for 110 and 120 dB(A) output levels, each with 32 selectable tones and 3 stages of alarm to signal multiple unique circumstances or events with one device.
-
4
IP 66/67 enclosure rating
Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.
-
5
Robust construction
Durable, cast-aluminium housing and stainless steel protection cage endures saltwater and other corrosives for demanding marine and industrial environments.
-
6
Wide range
of operating temperatures from –50 °C to +70 °C.
-
7
Convenient mounting
Stainless steel bracket permits ease of installation for any orientation.