DTI/DTS 6201

Green Series cooling units 1200W

DTI: for partially recessed mounting of the cooling unit in the door or side
DTS: for outer mounting of the cooling unit on the door or side
• Highest energy efficiency for significant energy savings and operating cost reduction
• Equipped with F-Gas compliant refrigerant and significantly reduction of refrigerant amount
• UL listed according to UL 60335
• Large distance between intake and exhaust vents, safe circulation within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
• Exceptional serviceability
• RS485 connection with Modbus protocol as standard in CON version for perfect machine integration
• Service port for easy retrieval of parameter settings/history (Pfannenberg Control-Center software necessary)
• Optional filter (easy to retrofit – toolless)

F-gas ready coolant

Energy efficient

reduced refrigerant

UL 60335

partially recessed mounting (DTI)

side mounting (DTS)

protection system

large distance in /out

cut-out like A/A | A/W units

tool-less mounting (DTI)

tool-less filter mat changing

service friendly

UL listed for Canada and US

EurAsian Conformity

Customizable

Technical data

DataDTI 6201DTS 6201
Rated voltage ¹ ±10 %AC 50/60 Hz
400 V 2~230 V400 V 2~230 V
Cooling capacity
according to EN 14511
A35/A351200 W
A35/A50750 W
Ambient temperature+10 … +55 °C / +50 … +131 °F
RefrigerantR513A (GWP 631), 400 g
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

1 115 V on request. 400 V units can be operated at 460 V by quick switch

Further technical details, and dimensions can be found in the download section on this page under product sheet.

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity DTx 6xx1 pdf 58 KB Download
Conformity_UKCA_585507009_Rev03_May26_DTI_DTS 6xx1_DTFS.pdf pdf 38 KB Download
Ass.instruction filter adapter pdf 810 KB Download
Short operat. instruction pdf 970 KB Download
Operating instru. DTx 62-6501 pdf 150 MB Download
Filter 280x330 IP54/Type12 pdf 42 KB Download
Fluted filter 280x330 IP55 DTx pdf 32 KB Download
Ass. Instruct. filter instal. pdf 1.7 MB Download
Description Language Type Size Download

Product sheet

  • English
pdf 560 KB Download

3D-model_DTI_STEP

  • English
zip 310 KB Download

3D-model_DTS_STEP

  • English
zip 300 KB Download

Cut-out DTI (DXF)

  • English
zip 5.4 KB Download

Cut-out DTS (DXF)

  • English
zip 5.9 KB Download

UL_certificates

  • English
pdf 280 KB Download

EAC certificate

  • Russian
pdf 1.6 MB Download

Ordering details

Ordering detailsDTI 6201
TypeRated voltage400 V AC230 V AC
LEDArticle number1389921905513899211055
CONArticle number1389922905513899221055
Ordering detailsDTS 6201
TypeRated voltage400 V AC230 V AC
LEDArticle number1388921905513889211055
CONArticle number1388922905513889221055

Options / Accessories

AccessoriesPieces / packArticle number
Filter adapter118310000151
Aluminium filter118300000149
Vlies filter518300000147
Fluted filter518300000148

Product Benefits

  1. 1

    Tool-free mounting (DTI)

    by 1 person is possible in less than 3 minutes with 55 % lower mounting costs.

  2. 2

    Integrated condensate evaporation

    no puddles of water under the device for increased operation safety.

  3. 3

    Integrated sealing (DTI)

    finished and perfectly mounted.

  4. 4

    UL listed

    UL listed according to UL 60335

  5. 5

    Maximum safe operation

    IP55 and steel cover (no plastic)

  6. 6

    Quick switch

    easiest switch between 400 V and 460 V operation