| Data | EB L 310 WT | EB L 360 WT | EB L 440 WT | |
|---|---|---|---|---|
| Rated voltage | ±1 % | 50/60 Hz AC | ||
| ±10 % | 400 / 460 V 3~ | |||
| Cooling capacity (with pump) | W18/A32 | 30.6 / 36.7 kW | 35.6 / 42.7 kW | 43.5 / 52.2 kW |
| Flow rate (pump) | 82 / 98 l/min | 90 / 107 l/min | 105 / 125 l/min | |
| Pump pressure | 2.5 bar | |||
| Ambient temperature | +15 ... +50 °C | |||
| Connections (medium) | IG | 1 1/2" BSP | ||
EB L 310/360/440 WT
- Up to 50°C ambient temperature
- Robust industry standard, thanks to steel housing and thick powder coating
- Cooling medium: water | water/glycol mixtures.
- Huge airflow to guarantee operation even at high ambient conditions.
- High-quality controllers enable small hysteresis, numerous additional functions and error detection.
- Thanks to microchannel technology the content of refrigerants is kept to a minimum in the refrigeration circuit.
- Many optional features including advanced sensors, communication and industrial connectors.
- Flexible power supply: possible use in different voltages. E.g. 400 V 50 Hz and 460 V 60 Hz.
Technical data
Downloads
Further documentation like datasheets, operating manual and CE declaration are available for download by entering the specific article number in our MANUALS web area. You can select an article number in the "Ordering details" section here below and then follow the link to the Manual Crawler.
Ordering details
| Ordering details | configuration | EB L 310 WT | EB L 360 WT | EB L 440 WT |
|---|---|---|---|---|
| Article number | Basic | 42033105501 | 42033605501 | 42034405501 |
| Article number | UL | 42033105502 | on request | 42034405502 |
Product Benefits
-
1
Powerful basic equipment
High-quality controllers enable numerous additional functions and error detection
-
2
High performance fans
Huge airflow to guarantee operation even at high ambient conditions.
-
3
Numerous options
Many optional features including advanced sensors, communication and industrial connectors.
-
4
Flexible power supply
Possible use in different voltages. E.g. 400 V 50 Hz and 460 V 60 Hz.
-
5
Environmentally friendly
Thanks to microchannel technology the content of refrigerants is kept to a minimum in the refrigeration circuit.
-
6
Robust industry standard
Steel housing with thick powder coating.
-
7
Cooling medium
Water | water/glycol mixtures.