DTI 6021

Cooling unit 350 W
  • Compact cooling unit for small enclosures and control panels
  • Cutout-compatible with PF67.000 filter fan
  • Use of F-gas-compliant refrigerants and reduced refrigerant charge
  • UL Listed in accordance with UL 60335 for long-term planning reliability and simplified machine approval

partially recessed mounting

protection system

tool-less mounting

cut-out compatible

Technical data

DataDTI 6021
Rated voltage ±10 %AC 50/60 Hz
230 V
Cooling performance
according to EN 14511
A35/A35350 / 370 W
A35/A50240 / 260 W
Ambient temperature+15 … +45 °C / +59 … +113 °F
RefrigerantR513A, 315 g
Degrees of protection
according to EN 60529
IP 54towards the electrical enclosure
if used as intended by the manufacturer

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity DTx 6xx1 pdf 57 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 810 KB Download

3D-model (STEP)

  • English
zip 1.9 MB Download

Cut-out

  • English
pdf 54 KB Download

UL recognized certificate

  • English
pdf 530 KB Download

EAC Certificate

  • Russian
pdf 1.6 MB Download

Ordering details

Ordering detailsDTI 6021
TypeRated voltage230 V AC
Standard ControllerArticle number13894141055

Article numbers for other types on request.

Product Benefits

  1. 1

    Standard cooling unit

    with an attractive price-performance ratio for safe cooling of industrial switch cabinets.

  2. 2

    Tool-free mounting

    by 1 person is possible in less than 3 minutes with 55 % lower mounting costs.

  3. 3

    Condenser

    with large fin spacing enables very long maintenance intervals even without additional Nano coating.

  4. 4

    Large distance between intake and exhaust vents

    for safe air circulation and elimination of hot spots.

  5. 5

    Mounting auxiliary edge

    allows the cooling unit to stand freely when unpacking and before installing, and prevents the unit from slipping out uncontrollably during installation into the mounting cut-out by 1 person.

  6. 6

    Integrated door and failure contact

    for automatic stand-by mode, if the door is open and opening of a relay as a centralised fault indication, in the event of no voltage supply, temperature too high or too low, temperature sensor is defect or short circuit in the air circuit for example.

  7. 7

    Integrated sealing

    finished and perfectly mounted.

  8. 8

    Highest variability

    due to cut-out compatibility for up to 4 performance classes.

  9. 9

    Spring plate

    enables 1 person to install the cooling unit. This prevents it from falling out when unsupervised.