Technical data can be found below under Downloads (Manual and Product Sheet)
Intense BR 50
- Ultra bright and super slim – Excellent perceptibility and slim design (ø 54 mm).
- Signaling mode determinable by LED – Replaceable LEDs determine the signaling mode (continuous or blinking light). The standard modules are already equipped with continuous light LEDs.
- Individual configuration – Up to 5 modules can be combined at any time. In addition to various LED light modules, Xenon flashing light modules, or an audible module can also be installed.
- Flexible design options – Fully Coloured or Crystal Clear modules with coloured LEDs - the choice is yours. Assemble your individual signal tower according to your needs and design ideas.
- Versatile mounting options – Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly.
- Universally applicable – Usable indoors and outdoors.
- Function-monitored – Separate LED module for more safety in sensitive applications where a signal must be sent to an external safety system, operating station or control centre in the event of a malfunction.
- Fieldbus connection – Easy integration into an AS-Interface bus system is possible with a separate module.
- New equipment – Ready-made M12 plug connection technology. For direct mounting or stand mounting with 100mm, 250mm or 400mm length plus matching stainless steel brackets.
- Configurator - Design your individual Intense BR 50 with the help of our Configurator.
Technical data
Downloads
Description | Type | Size | |
---|---|---|---|
Quick Guide BR 50-M12, -SR | 210 KB | Download | |
Quick Guide BR 50-AS-i Module | 240 KB | Download | |
Quick Guide BR 50-BC (Base) | 160 KB | Download | |
Quick Guide BR 50-M (Monitor.) | 230 KB | Download | |
Quick Guide BR 50-SM (Sounder) | 280 KB | Download | |
Quick Guide BR50 Easy Flexi FL | 150 KB | Download | |
Manual Signal Tower BR 50 | 2.1 MB | Download |
Description | Language | Type | Size | Download |
---|---|---|---|---|
Product Sheet |
|
1.2 MB | Download | |
System Overview |
|
370 KB | Download | |
Order options: How to configurate BR50 |
|
270 KB | Download | |
3D-Models_IGS_SAT_STEP |
|
13 MB | Download | |
Declaration of Conformity CE |
|
48 KB | Download | |
Declaration of Conformity UKCA |
|
31 KB | Download | |
EAC Certificate |
|
300 KB | Download | |
UL certificate |
|
230 KB | Download |
MultiCAD-Data
Ordering details
Base module (Mandatory module to connect any combination, required for mounting) | |
---|---|
BR 50 Base and end module | 28250010000 |
BR 50 Base and end modules with ready-made M12 plug connection: | |
Base / end module with M12-connector | 28250126000 |
Base / end module on stand 100 mm with M12 connector | 28250126010 |
Base / end module on stand 250 mm with M12 connector | 28250126020 |
Base / end module on stand 400 mm with M12 connector | 28250126040 |
Easy Modules
Easy Modules are equipped with a light source by default. No need to order a separate light source.
Continuous light modules (LED integrated by default) | 24V AC/DC | |
---|---|---|
Continuous light module Fully Coloured - Yellow | 28250376033 | |
Continuous light module Fully Coloured - Amber | 28250376042 | |
Continuous light module Fully Coloured - Red | 28250376055 | |
Continuous light module Fully Coloured - Green | 28250376066 | |
Continuous light module Fully Coloured - Blue | 28250376072 | |
Continuous light module Crystal Clear - White | 28250376012 | |
Continuous light module Crystal Clear - Yellow | 28250376013 | |
Continuous light module Crystal Clear - Green | 28250376016 | |
Continuous light module Crystal Clear - Red | 28250376015 |
Flashing light modules incl. flash electronics | 24V AC/DC | 230V AC | |
---|---|---|---|
Flashing light module Clear | 28250078010 | 28250071010 | |
Flashing light module Yellow | 28250078030 | 28250071030 | |
Flashing light module Amber | 28250078040 | 28250071040 | |
Flashing light module Red | 28250078050 | 28250071050 | |
Flashing light module Green | 28250078060 | 28250071060 | |
Flashing light module Blue | 28250078070 | 28250071070 |
Flexi Modules
Flexi modules are modules that do not contain a LED yet. The light source has to be ordered separately. You can choose between a continuous light or a blinking light LED and between several module colours.
Signaling modules without light source | |||
---|---|---|---|
Signaling module Clear (Crystal Clear) | 28250040010 | ||
Signaling module Yellow | 28250040030 | ||
Signaling module Amber | 28250040040 | ||
Signaling module Red | 28250040050 | ||
Signaling module Green | 28250040060 | ||
Signaling module Blue | 28250040070 |
LED light source* | 24V AC/DC | 230V AC |
---|---|---|
LED BA 15d Continuous light Yellow | 28213000099 | 28213000103 |
LED BA 15d Continuous light Red | 28213000100 | 28213000104 |
LED BA 15d Continuous light Green | 28213000101 | 28213000105 |
LED BA 15d Continuous light White | 28213000102 | 28213000106 |
LED BA 15d Blinking light Yellow | 28213000107 | 28213000111 |
LED BA 15d Blinking light Red | 28213000108 | 28213000112 |
LED BA 15d Blinking light Green | 28213000109 | 28213000113 |
LED BA 15d Blinking light White | 28213000110 | 28213000114 |
* Please note that the LEDs are only intended for use in BR 50 modules. |
Pre-configured signal towers
Choose a fully assembled signal tower with two or three different colours.
Pre-configured signal towers | 24V DC |
---|---|
BR50 2-stage (Green, Red*) with mounting stand 100mm, IP 65 | 22118200004 |
BR50 3-stage (Green, Yellow, Red*) with mounting stand 100mm, IP 65 | 22118300009 |
BR50 3-stage (Green, Red, Blue*) with stand mounting 100mm, IP 65 | 22118300010 |
BR50 3-stage (Green, Yellow, Red*) direct mounting, IP 65 | 22138300002 |
* On top. |
Other functional modules, mounting options and accessories
Functional modules | 24V DC | 230V AC | |
---|---|---|---|
Sounder module | 28250088000 | 28250081000 | |
LED module Yellow monitored top segment | 28250068030 | - | |
LED module Red monitored top segment | 28250068050 | - | |
LED module Green monitored top segment | 28250068060 | - | |
LED module Yellow monitored bottom segment | 28250368030 | - | |
LED module Red monitored bottom segment | 28250368050 | - | |
LED module Green monitored bottom segment | 28250368060 | - | |
AS-i module 26.5 - 31.6V DC | 28250148300 | - |
Mounting options | |
---|---|
Stand mounting with plinth - 100mm | 28250150010 |
Stand mounting with plinth - 250mm | 28250150020 |
Stand mounting with plinth - 400mm | 28250150040 |
Plastic wall bracket for stand mounting (not for M12 connector) | 28250200000 |
Tube with thread and bracket- 100mm | 28250160010 |
Tube with thread and bracket- 250mm | 28250160020 |
Tube with thread and bracket- 400mm | 28250160040 |
Stainless steel bracket for direct mounting for base with or without M12 connector | 28250180000 |
Stainless steel bracket for stand mounting for stands with or without M12 connector | 28250190000 |
Accessories | |
---|---|
Lamp remover | 28250250000 |
Module gasket IP 65 (1x per light module plus 1x base module) | 28250220000 |
Tube gasket IP 65 (for mounting stand or tube mounting only) | 28250230000 |
Direct mounting set | 28250210000 |
Product Benefits
-
1
Function-monitored modules
For increased safety: The module is equipped with 2 redundant LED strands. In the event of malfunction of one strand, an automatic switchover to the second strand is initiated and an alarm.
-
2
Super slim design
54 mm diameter for machine status indication and many more applications.
-
3
Audible module
Expandable with a sounder for even more perceptibility.
-
4
Ultra bright
Very bright light sources enable an excellent perceptibility.
-
5
Individual configuration
Up to 5 modules with 6 colours can be combined as desired simply by bayonet lock, even later.
-
6
Flexible design options
In addition to fully coloured modules, crystal clear modules with coloured LEDs are also available.
-
7
Versatile mounting options
Can either be mounted by tubular stand with plinth, tube, mounting bracket or directly.
-
8
AS-i module
Easy integration into an AS-Interface bus system is possible with a separate module.