Size of visual coverage (A x B x C in meter)
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow | |||
| green | |||
| blue | |||
| white |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
Most flexible, ultra-bright RGB multi colour LED technology certified for Ex-Zones 2 and 22.
• Explosion proof – Made to be used in potentially explosive areas in zone 2 (3G) according to EN 60079-10-1 and zone 22 (3D) according to EN 60079-10-2.
• Selectable Colour – QUADRO LED-RGB-3G/3D permits to choose the colour you require with just one product. Stay flexible and keep your stock to a minimum!
• External colour & mode control – Whether operation, error indication or any other status – with QUADRO LED-RGB-3G/3D you can state several situations with only one light. Feel free to choose and change colour and mode easily by remote control!
• Selectable blink & flash frequencies – Adaptable to all your applications – select the frequency your gadget requires and boost the perceptibility.
• Multi-voltage-power supply – Plug and play – made to connect with different voltages. No need to stock various units - QUADRO LED-RGB-3G/3D adapts to most machines and applications no matter the voltage!
• Flexible range of applications – Whether for indoor or outdoor use, for industrial applications or as a stack light replacement – QUADRO LED-RGB-3G/3D can be used for numerous applications.
3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.
| Indicate | Warning | Alert | |
|---|---|---|---|
| red | |||
| yellow | |||
| green | |||
| blue | |||
| white |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
| Electrical data | QUADRO LED-RGB-3G/3D | |
|---|---|---|
| Rated voltage | 115/230 V AC | 12-48 V DC |
| Rated frequency | 50/60 Hz/- | - |
| Operating range | 95–253 V | 10–57 V |
| Nominal current consumption (continuous light, red) | 25 mA @ 230 V AC | 41 mA @ 24 V DC |
| Description | Type | Size | |
|---|---|---|---|
| Conform. Quadro LED-RGB-3G/3D | 45 KB | Download | |
| Conformity_CE_085506654_Rev02_Mar24_Quadro LED-RGB-3G_3D_fr.pdf | 180 KB | Download | |
| Conformity_UKCA_085507034_Rev01_Mar24_Quadro LED-RGB-3G_3D.pdf | 32 KB | Download | |
| Quick Guide Quad LED-RGB-3G/3D | 760 KB | Download | |
| MANUAL Quadro LED-RGB-3G/3D | 1.3 MB | Download |
| Ordering details | QUADRO LED-RGB-3G/3D | ||
|---|---|---|---|
| Light/lens colour | Rated voltage | 115/230 V AC/DC | 12-48 V DC |
| RGB - all colours/white | Article number | 21109648009 | 21109638009 |