| Data | PCM 55 | |
|---|---|---|
| Rated voltage ±10 % | 24V DC | |
| Cooling capacity | A35/A35 | 55 W |
| Heating capacity | 117 W | |
| Ambient temperature | -40 … +70 °C / -40 … +158 °F | |
| Temperature safety switch | Bimetal switch NC, 250 V-AC 5A, 24V-DC 10A The Alarm can be configured as safety shut-off or as fault message | |
| Degrees of protection according to EN 60529 | IP 67 | towards the electrical enclosure if used as intended by the manufacturer |
| Cover | stainless steel - 1.4404 - V4A | |
PCM 55
• Highest power-to-size ratio - Low space demand
• Applicable in wide range of temperatures (-40..+70 °C) - Globally usable
• Protection class IP67/NEMA 4X - Suitable for harsh outdoor applications
• Stainless steel V4A housing – High corrosion resistance and optical fit for
stainless steel enclosures
• Position independent operation - Versatile mounting possibilities
• High tolerance of shocks and vibrations - Suitable for mobile applications
• Heating and cooling in one device - No additional heater needed
• F-Gas free climatization - Sustainable and future-proof solution
Technical data
Downloads
Ordering details
| Ordering details | PCM 55 |
|---|---|
| Article number | 15365580025 |